Plug-In Outlet Center Unit / 120V/15A/6 O/L /lighted switch/15' cord/Premium Grade Surge
M6S-15
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Sentrex high performance surge protection. Six outlets, lighted switch, durable putty white aluminum housing, 15A. 15' (4.6m) 14/3 SJT putty white cord with NEMA5-15 plug. Length 15 1/4"" (387mm). Snap-on, slide-off mounting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Series | Sentrex | ||
| Type | PIOC | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | Lighted Switch, Surge Protection | ||
| Number of Receptacles | 6 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed: File E66421 Guide XYBS XUHT VZCA | ||
| UPC Number | 786776043242 |
Dimensions
| Product Height US | 1.89 in | ||
| Product Length US | 2.0 in | ||
| Product Width US | 15.25 in | ||
| Product Weight US | 4.0 lb | ||
| Receptacle Spacing | 1.25 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E66421 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Technical Information
| Amperage | 15 A | ||
| Class | 75 | ||
| Connection | Cord-ended | ||
| Cord Length | 15 ft | ||
| Environmental Conditions | Indoor, dry location | ||
| Indoor/Outdoor | Indoor | ||
| Location Rating | Dry | ||
| Mounting | Yes | ||
| Mounting Type | Snap-on, Slide-off | ||
| NEMA Configuration Code | 5-15P, 5-15R | ||
| Phase | 3 Element, 3-Stage Hybrid Circuit | ||
| Response Time | <1 ns | ||
| Short Circuit Rating | 56000 Amps [32000 Amps L-N 12000 Amps L-G 12000 Amps N-G] | ||
| Type of Indicators | Light | ||
| Voltage | 120.0 V | ||
| Wiring Method | Cord-ended |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
862GFI | Wiremold
Provides access to power and communication in residential spaces.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSFTP6A25 | Ortronics
Keystone Shielded (FTP) Jacks , CAT6A FTP KS Jack, Self-Termination w/Icon Slot for Port ID
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TJ6A-44 | Ortronics
ClarityTracJack, (TJ), T568A/B
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR152GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
30TP-AP | Wiremold
Bring wiring down to business.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7A-DIV-60VO36-S6 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
A-SFF-30HB12-09 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDJS6A25 | Ortronics
CLARITY CAT6 SHIELDED HIGH DENSITY JACK, T568A/B
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
T-0393-40-S6 | Cablofil
PW covers and cover clamps provide strength and security in most every environment
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2042WENL | adorne Collection
adorne® Engraved Paddle™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
407-BBSL-A | Approved Networks
Dell 407-BBSL Compatible
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1226W | Pass and Seymour
Manual Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WWP20CCV2 | Pass and Seymour
Plug-in option for dimming control of table or floor lamps from any smart device, from anywhere.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP113W | Pass and Seymour
Combination Openings, 1 Toggle Switch and 1 Blank, 2-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADSM703HM2 | adorne Collection
Sleek dimmer with manual and automatic control.
$89.27
