Cisco SFP-10G-SR-X Compatible 10GBase-SR SFP+ Transceiver (MMF, 850nm, 300m, LC Duplex, DDM, I-Temp)
SFP-10G-SR-X-A
Approved Networks
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cisco SFP-10G-SR-X Compatible 10GBase-SR SFP+ Transceiver (MMF, 850nm, 300m, LC Duplex, DDM, I-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
| Color | Silver | ||
| Type | Transceiver | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Approved Networks | ||
| Country Of Origin | China | ||
| Features | Digital Diagnostic Monitoring, Digital Optical Monitoring | ||
| Warranty Type | Lifetime | ||
| Standard | SFF-8472;IEEE 802.3ae | ||
| OEM Manufacturer | Cisco |
Dimensions
| Product Depth US | 58.4 mm | ||
| Product Height US | 13.9 mm | ||
| Product Width US | 13.9 mm | ||
| Product Weight US | 0.4 oz |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Max Distance Support | 300 m | ||
| Connector Type | LC | ||
| Data Transfer Rate | 11.1 Gbps | ||
| TX Power Max | -0.5 dBm | ||
| TX Power Min | -6 dBm | ||
| Fiber Optic Cable Type | Multimode | ||
| Transceiver Type | VCSEL | ||
| RX Sensitivity | -10 dBm | ||
| Form Factor | SFP+ | ||
| Media Type | Fiber | ||
| Operating Temperature | -40°-85°C | ||
| Operating Temperature Max | 85 °C | ||
| Operating Temperature Min | -40 °C | ||
| Protocol | Ethernet, Fibre Channel, OTN, SDH, SONET | ||
| Wavelength | 850 nm |
Resources
Submittal Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALAC-5 | Wiremold
Wiremold ALA3800 Series Raceway Annodized Aluminum Cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-6A-90VO12-30 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSB30PDW4 | adorne Collection
Charge devices up to 2X faster with the addition of Power Delivery.
$93.27
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RF26352CDRED | Pass and Seymour
Wireless control of Plug Load via RF communication and integral relay.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ED1100RSKITPE | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CF54/300EZ | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5733 | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V24DWNR | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8CREST | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
POPUP-BK | Wiremold
Pop Up Tower with 2 TR Receptacles, 1 USB-A, and 1 USB-C
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4230 | Wiremold
Highly flexible duct system to meet varying project demands.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PM48TC | Wiremold
Plugmold Tough Power Strip with Diamond Plate Cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
A-SFF-30HB36-18 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN4220 | On-Q
42-in Screw-On Cover to protect enclosures
$105.05
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4047JX | Wiremold
The work horse of surface raceway systems.
