Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
Height
31.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Supports, Vertical Elbows | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388391048 |
Dimensions
| Product Depth US | 23.0 in | ||
| Product Height US | 23.0 in | ||
| Product Volume US | 4.745 cu ft | ||
| Product Width US | 15.5 in | ||
| Product Weight US | 24.74 lb | ||
| Radius | 12 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1060 | On-Q
The Shelf Mounting Bracket provides a vented stable surface to rest and secure heavy or tall 3rd party devices inside the enclosure.
$15.75
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
QSFP-100G-LR4-C-A | Approved Networks
Juniper QSFP-100G-LR4-C Compatible
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDFM-HLC2CA-00 | Ortronics
Infinium HD Fiber Module, Keyed Front Keyed Rear LC Duplex (2 Fibers)
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
660WSLG | Pass and Seymour
TradeMaster® Single-Pole/Illuminated Toggle Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMUC-100-2 | Wattstopper
The LMUC-100 low profile Digital Ultrasonic Ceiling Mount Occupancy Sensor uses ultrasonic diffusion technology to achieve 360° occupancy sensing for energy-efficient control of lighting and plug loads.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S122RS | Pass and Seymour
Deep Screw Mount Steel Stud Box with Quick/Click
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TSAX1F0BK1U | Wiremold
Provides the convenience of power and communication delivery while freeing your work surface from the clutter of cables and wires.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-4A-60HB12-18 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L3-8080B2EAB1015M | Ortronics
Infinium Ultra, LC Uniboot Multimode Patch Cable Assemblies
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL23WH | radiant Collection
Battery-operated, pairs with Smart Switch or Smart Outlet with Netatmo
$44.75
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LD-4A-ET12-1830 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
500-810-007 | Quiktron
Q-Series 4-Conductor Flipped Silver Satin Modular Cable
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1226W | Pass and Seymour
Manual Controller
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS100FSS | Pass and Seymour
Fusible Safety Switch, 100 Amps, 600 VAC.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
POPUP-BK | Wiremold
Pop Up Tower with 2 TR Receptacles, 1 USB-A, and 1 USB-C
