Elevation Change Kit Geomet [943131]
EACKITDC
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
- Cablofil adapts to the most complex configurations
- Structure provides maximum strength for minimum weight
- Ease of creating fittings on-site
- Wide range of unique and universal accessories
- Complete freedom in routing
- Exceptionally fast installation
Specifications
General Info
| Type | Accessories | ||
| Material | Carbon Steel | ||
| Finish | Geomet | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | China | ||
| UPC Number | 800388017740 |
Dimensions
| Product Depth US | 7.5 in | ||
| Product Height US | 1.25 in | ||
| Product Volume US | 0.031 cu ft | ||
| Product Width US | 5.75 in | ||
| Product Weight US | 1.26 lb |
Trade Programs
| BAA | Yes |
Additional Information
| Product Environmental Profile | Yes |
Resources
Cutsheet
Installation Instructions
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EHWB4-WH | Wiremold
The Evolution™ Series Hinged Wall Box is designed to provide quick and easy access to power, data, and A/V connections.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
QSFP-100G-LR4-T2-A | Approved Networks
Juniper QSFP-100G-LR4-T2 Compatible
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
M6S-15 | Wiremold
Protect your valuable electronics.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
862GFI | Wiremold
Provides access to power and communication in residential spaces.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSFTP6A25 | Ortronics
Keystone Shielded (FTP) Jacks , CAT6A FTP KS Jack, Self-Termination w/Icon Slot for Port ID
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TJ6A-44 | Ortronics
ClarityTracJack, (TJ), T568A/B
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR152GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
30TP-AP | Wiremold
Bring wiring down to business.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
7A-DIV-60VO36-S6 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
A-SFF-30HB12-09 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDJS6A25 | Ortronics
CLARITY CAT6 SHIELDED HIGH DENSITY JACK, T568A/B
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
T-0393-40-S6 | Cablofil
PW covers and cover clamps provide strength and security in most every environment
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2042WENL | adorne Collection
adorne® Engraved Paddle™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
407-BBSL-A | Approved Networks
Dell 407-BBSL Compatible
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1226W | Pass and Seymour
Manual Controller
